Micro Plate Heat Exchangers

Shows 2,929 product(s)

021H0023

Micro Plate heat exchanger, MPHE H62-E, Number of plates: 30

Max. Working Pressure [bar]: 30.0, Heat pump, Function: Evaporator, Brazing material: Copper brazing

021H0029

Micro Plate heat exchanger, MPHE H62-E, Number of plates: 50

Max. Working Pressure [bar]: 30.0, Heat pump, Function: Evaporator, Brazing material: Copper brazing

021H0030

Micro Plate heat exchanger, MPHE H62-E, Number of plates: 60

Max. Working Pressure [bar]: 30.0, Heat pump, Function: Evaporator, Brazing material: Copper brazing

021H0031

Micro Plate heat exchanger, MPHE H62-E, Number of plates: 70

Max. Working Pressure [bar]: 30.0, Heat pump, Function: Evaporator, Brazing material: Copper brazing

021H0100

Micro Plate heat exchanger, MPHE H62L-E, Number of plates: 50

Max. Working Pressure [bar]: 48.0, Heat pump, Function: Evaporator, Brazing material: Copper brazing

021H0105

Micro Plate heat exchanger, MPHE H62L-C, Number of plates: 30

Max. Working Pressure [bar]: 48.0, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0107

Micro Plate heat exchanger, MPHE H62L-C, Number of plates: 50

Max. Working Pressure [bar]: 48.0, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0122

Micro Plate heat exchanger, MPHE H62-C, Number of plates: 50

Max. Working Pressure [bar]: 30.0, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0130

Micro Plate heat exchanger, MPHE H62-C, Number of plates: 60

Max. Working Pressure [bar]: 30.0, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0135

Micro Plate heat exchanger, MPHE D62-H, Number of plates: 46

Max. Working Pressure [bar]: 30.0, Universal, Function: Null, Brazing material: Copper brazing

View: