The C62(L)-CX & H62(L)-CX are condensers with asymmetric design optimized for use in R410A/R32 chillers and heat pumps with capacities of 20-110 kW. The innovative Micro Plate technology and the asymmetric channel geometries, with different designs on the refrigerant and water sides, improve heat transfer, reduce the amount of material used and minimize pressure losses on the water side. To meet demands for higher seasonal efficiency, the C62(L)-CX & H62(L)-CX is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping watercooled chillers perform more efficiently, it reduces both energy consumption and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Shows 295 product(s)
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 30
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 40
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 50
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 64
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 30
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 150
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 110
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 130
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 26
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 46
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing