Shows 165 product(s)

021H0454

Micro Plate heat exchanger, MPHE D118L-E, Number of plates: 204

Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing

021H0580

Micro Plate heat exchanger, MPHE D118L, Number of plates: 60

Max. Working Pressure [bar]: 45, Universal, Function: Universal, Brazing material: Copper brazing

021H0638

Micro Plate heat exchanger, MPHE D118, Number of plates: 150

Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing

021H0691

Micro Plate heat exchanger, MPHE D118L, Number of plates: 90

Max. Working Pressure [bar]: 45, Universal, Function: Universal, Brazing material: Copper brazing

021H2705

Micro Plate heat exchanger, MPHE D118, Number of plates: 100

Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing

021H2713

Micro Plate heat exchanger, MPHE D118-E, Number of plates: 56

Max. Working Pressure [bar]: 30, Universal, Function: Evaporator, Brazing material: Copper brazing

021H2717

Micro Plate heat exchanger, MPHE D118-H, Number of plates: 80

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021H2718

Micro Plate heat exchanger, MPHE D118L-E, Number of plates: 20

Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing

021H2719

Micro Plate heat exchanger, MPHE D118L-E, Number of plates: 26

Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing

021H2720

Micro Plate heat exchanger, MPHE D118L-E, Number of plates: 30

Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing

View: