Introducing H48T-CH, our new brazed plateheat exchanger featuring the patented MicroPlate™ design dedicated for 140 bartranscritical CO2 systems.H48T-CH is optimized for commercialrefrigeration (e.g. food retail, transportrefrigeration, heat recovery) and heat pumpwith capacity up to 150kW . Having a secondaryside pressure at 90bar, it is also an excellentchoice to run as suction gas heat exchanger.With the unique Micro Plate™ technology, theH48T-CH heat exchanger pushes theboundaries of thermal performance and makesit an unmatched and reliable heat exchanger ina CO2 system.A lightweight and compact design without areinforced frame ensures easy installation andallows for more compact CO2 systems.
Shows 36 product(s)
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 22
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 40
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 50
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 100
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 10
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 16
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 20
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 26
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 30
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 40
Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing