Shows 124 product(s)

111B7258

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 72

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7302

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 54

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7303

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 68

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7355

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 60

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7421

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 60

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7424

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 60

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7441

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 82

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7490

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 36

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7555

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 64

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

111B7652

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 16

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

View: