Micro Plate heat exchanger, MPHE H62-C

021H0122

Function: Condenser, Max working pressure [psi]: 435, Number of plates: 50, Brazing material: Copper brazing

Product details

Gross weight 10.659 Kg
Net weight 10.659 Kg
Volume 14.408 Liter
EAN 5702424275655

 

Application Heat pump
Approval EAC
PED
UL
AS
CRN
KRAIA
RoHS
UA
UKCA
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model No. 62
Number of plates 50
Packing format Single pack
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern M
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range 7/8 in
Q1 conn. type Solder connection
Q2 conn. size range G1
Q2 conn. type G External thread connection
Q3 conn. size range 1/2 in
Q3 conn. type Solder connection
Q4 conn. size range 3/8 in
Q4 conn. type Solder connection
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R11
R113
R114
R12
R123
R1233zd(E)
R1234yf
R1234ze
R124
R134a
R152a
R22
R227ea
R245fa
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R408A
R409A
R412A
R413A
R417A
R422D
R444B
R448A
R449A
R450A
R452A
R454C
R455A
R500
R502
R507A
R513A
R515B
R600a
R508B
Type MPHE H62-C
UK RoHS compliance Yes
UK RoHS exemption clause No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality