21% lower hold-up volume enables significant reduction in refrigerant charge. The C62L-EZ are evaporators optimized for high density refrigerants like the R410A and its replacement R454B and R32 for use in highefficiency chillers with capacities of 20-90 kW. The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple features, C62L-EZreduces the water side pressure drop and the amount of material used. In the reversible mode of the chiller as a condenser, C62L-EZ also has outstanding performance.To meet demands for higher seasonal efficiency, the C62L-EZ is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping chillers perform more efficiently, it reduces both energy costs and environmental impact.
Shows 190 product(s)
Micro Plate heat exchanger, MPHE C62-EZ, Number of plates: 70
Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62-EZ, Number of plates: 36
Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62-EZ, Number of plates: 60
Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-EZ, Number of plates: 88
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-EZ, Number of plates: 80
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-EZ, Number of plates: 56
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-EZ-B, Number of plates: 62
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-EZ, Number of plates: 40
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-EZ-B, Number of plates: 50
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-EZ-B, Number of plates: 42
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing