20% reduction in refrigerant charge compared with a traditional BPHE, the ideal solution to help you meet the world`s climate and energy aspirations. The C118 & H118 are families of Condensers and Evaporators optimized for high-efficiency chillers and heat pumps. The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used. To meet demands for higher COPs in heat pumps, the evaporator H118(L)-E and the condenser H118(L)-C are designed to work efficiently with close temperature approaches, while a low pressure drop on the brine side reduces the pump power and keeps the overall COP high. The C118(L)-E and the C118(L)-C are respectively evaporator and condenser designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. The low hold-up volume reduces the system refrigerant charge and offers valuable savings
Shows 318 product(s)
Micro Plate heat exchanger, MPHE C118L-E, Number of plates: 96
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C118L-C, Number of plates: 70
Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D118L-E, Number of plates: 204
Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H118L-E, Number of plates: 106
Max. Working Pressure [bar]: 45, Heat pump, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H118L-E, Number of plates: 126
Max. Working Pressure [bar]: 45, Heat pump, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H118L-E, Number of plates: 160
Max. Working Pressure [bar]: 45, Heat pump, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H118L-E, Number of plates: 200
Max. Working Pressure [bar]: 45, Heat pump, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C118-E, Number of plates: 70
Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D118L, Number of plates: 60
Max. Working Pressure [bar]: 45, Universal, Function: Universal, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H118L-C, Number of plates: 200
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing