Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Da bi se očuvala bezbednost naloga, pokrenuta je procedura odjavljivanja.Sesija ističe za
Odjavljeni ste jer niste bili aktivni poslednjih 120 min.
You are at the {0} store.
Shows 39 product(s)
Senzor temperature, MBT 153, 15.300 m, Pt, 100 Ohm
Električna konekcija: Kabl, Vrsta kabla: Teflon
Senzor temperature, MBT 153, 2.000 m, Pt, 1000 Ohm
Električna konekcija: Kabl, Vrsta kabla: Silikon
Senzor temperature, MBT 153, 5.500 m, Pt, 100 Ohm
Senzor temperature, MBT 153, 1.500 m, KTY, 2000 Ohm
Merni opseg [°C]: -40 - 80, Električna konekcija: Kabl, Vrsta kabla: PVC
Senzor temperature, MBT 153, 10.000 m, Pt, 1000 Ohm
Senzor temperature, MBT 153, 3.000 m, NTC, 5000 Ohm
Električna konekcija: Kabl, Vrsta kabla: PVC
Senzor temperature, MBT 153, 1.500 m, Pt, 1000 Ohm
Senzor temperature, MBT 153, 11.000 m, Pt, 100 Ohm
Senzor temperature, MBT 153, 3.500 m, NTC, 10000 Ohm
Senzor temperature, MBT 153, 0.200 m, Pt, 100 Ohm
Prikaži: