Shows 119 product(s)
Switches accessories, Air Collector
Air Collector, Packing format: Multi pack, Quantity per packing format: 10
Switches accessories, Sensor holder kit
Type designation: Sensor holder kit, Parts included: 4x cable bearers, Packing format: Multi pack, Quantity per packing format: 20
Switches accessories, Sensor clamp
Type designation: Sensor clamp, Used for product: RT; KP, Packing format: Multi pack, Quantity per packing format: 20
Switches accessories, Clamping band
Type designation: Clamping band, Parts included: 1x screw 4x20, Packing format: Multi pack, Quantity per packing format: 10
Switches accessories, Reducing Nipple
Reducing Nipple, Packing format: Multi pack, Quantity per packing format: 5
Switches accessories, Sensor pocket
Type designation: Sensor pocket, Used for product: RT; KP, Sensor pocket length min. [mm]: 465, Pressure inlet conn. type: G, Pressure inlet conn. size [in]: 1/2, Packing format: Multi pack, Quantity per packing format: 12
Switches accessories, Reducing Nipple
Reducing Nipple, Packing format: Multi pack, Quantity per packing format: 5
Switches accessories, Welding Nipple
Welding Nipple, Packing format: Multi pack, Quantity per packing format: 5
Switches accessories, Seal Screw For RT Cap/Cover
Seal Screw For RT Cap/Cover, Packing format: Multi pack, Quantity per packing format: 20
Switches accessories, Protective Cap For RT
Protective Cap For RT, Packing format: Multi pack, Quantity per packing format: 20