Switches accessories, Welding Nipple
017-422966
Welding Nipple, Packing format: Multi pack, Quantity per packing format: 5
Welding Nipple, Packing format: Multi pack, Quantity per packing format: 5
Gross weight | 0.048 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.024 Liter |
EAN | 5702428043243 |
Gross weight | 0.048 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.024 Liter |
EAN | 5702428043243 |
China RoHS compliance | Out of scope |
Connection notes | Ø 10 mm welding nipple |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 3/8 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Nipple |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Nipple |
UK RoHS compliance | Out of scope |
Used for product |
CAS MP RT |
China RoHS compliance | Out of scope |
Connection notes | Ø 10 mm welding nipple |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 3/8 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Nipple |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Nipple |
UK RoHS compliance | Out of scope |
Used for product |
CAS MP RT |