Switches accessories, Sensor Holder Kit
017-420166
Sensor Holder Kit, Packing format: Multi pack, Quantity per packing format: 20
Sensor Holder Kit, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.006 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.018 Liter |
EAN | 5702428020985 |
Gross weight | 0.006 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.018 Liter |
EAN | 5702428020985 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included | 4x cable bearers |
Product group | Switches accessories |
Product Name Description | Sensor holder kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Sensor holder kit |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included | 4x cable bearers |
Product group | Switches accessories |
Product Name Description | Sensor holder kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Sensor holder kit |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |