Switches accessories, Clamping Band Ass'y
017-420466
Clamping Band Ass'y, Packing format: Multi pack, Quantity per packing format: 10
Clamping Band Ass'y, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.024 Kilogram |
Net weight | 0.015 Kilogram |
Volume | 0.097 Liter |
EAN | 5702428043311 |
Gross weight | 0.024 Kilogram |
Net weight | 0.015 Kilogram |
Volume | 0.097 Liter |
EAN | 5702428043311 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included | 1x screw 4x20 |
Product group | Switches accessories |
Product Name Description | Clamping band |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Clamping band |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |
Used for product comments | L=392 mm |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included | 1x screw 4x20 |
Product group | Switches accessories |
Product Name Description | Clamping band |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Clamping band |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |
Used for product comments | L=392 mm |