Switches accessories, Sensor Clamp
017-420366
Sensor Clamp, Packing format: Multi pack, Quantity per packing format: 20
Sensor Clamp, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.008 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.014 Liter |
EAN | 5702428043328 |
Gross weight | 0.008 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.014 Liter |
EAN | 5702428043328 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x screw 4x20 |
Product group | Switches accessories |
Product Name Description | Sensor clamp |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Sensor clamp |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x screw 4x20 |
Product group | Switches accessories |
Product Name Description | Sensor clamp |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Sensor clamp |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |