Switches accessories, Seal Screw For RT Cap/Cover
017-425166
Seal Screw For RT Cap/Cover, Packing format: Multi pack, Quantity per packing format: 20
Seal Screw For RT Cap/Cover, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.005 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.03 Liter |
EAN | 5702428043236 |
Gross weight | 0.005 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.03 Liter |
EAN | 5702428043236 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Seal screw |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Seal screw |
UK RoHS compliance | Out of scope |
Used for product | RT |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Seal screw |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Seal screw |
UK RoHS compliance | Out of scope |
Used for product | RT |