Switches accessories, Sensor Pocket
017-421666
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 12
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.176 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.431 Liter |
EAN | 5702428043281 |
Gross weight | 0.176 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.431 Liter |
EAN | 5702428043281 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Ext. sensor pocket Ø [mm] | 11 mm |
Int. sensor pocket Ø [mm] | 9.5 mm |
Packing format | Multi pack |
Parts included | Gasket set |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 18 5/16 in |
Sensor pocket length min. [mm] | 465 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Ext. sensor pocket Ø [mm] | 11 mm |
Int. sensor pocket Ø [mm] | 9.5 mm |
Packing format | Multi pack |
Parts included | Gasket set |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 18 5/16 in |
Sensor pocket length min. [mm] | 465 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
UK RoHS compliance | Out of scope |
Used for product |
KP RT |