Temperature Regulating Valves

Shows 19 product(s)

027X0276

Temperature regulating valve, ORV 65 A

Product description: Oil Regulating valve, Product Type: ORV 65 A, Connection type: Butt weld, Valve housing type: H3

027X0277

Temperature regulating valve, ORV 80 A

Product description: Oil Regulating valve, Product Type: ORV 80 A, Connection type: Butt weld, Valve housing type: H3

148H3361

Temperature regulating valve, ORV 40, Steel

Inlet connection size [mm]: 40.0, Kv value [m³/h]: 30.000, Max. Working Pressure [bar]: 40.0

148H3362

Temperature regulating valve, ORV 80, Steel

Inlet connection size [mm]: 80.0, Kv value [m³/h]: 30.000, Max. Working Pressure [bar]: 40.0

148H3399

Temperature regulating valve, ORV 25, Steel

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 15.000, Max. Working Pressure [bar]: 40.0

148H3400

Temperature regulating valve, ORV 25, Steel

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 15.000, Max. Working Pressure [bar]: 40.0

148H3401

Temperature regulating valve, ORV 25, Steel

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 15.000, Max. Working Pressure [bar]: 40.0

148H3402

Temperature regulating valve, ORV 40, Steel

Inlet connection size [mm]: 40.0, Kv value [m³/h]: 30.000, Max. Working Pressure [bar]: 40.0

View: