Temperature regulating valve, ORV 25, Steel

027X0270

Inlet connection size [mm]: 25

Product details

Gross weight 5.48 Kilogram
Net weight 0.007 Kilogram
Volume 15.183 Liter
EAN 5702428834872

 

China RoHS compliance Out of scope
Connection material Steel
Connection size [in] 1 in
Connection standard ASME B 16.11
Connection type Socket weld
Contain batteries No
Direction Threeway
EU RoHS compliance Yes with exemptions
Inlet connection size [mm] 25 mm
Packing format Single pack
Product description Oil Regulating valve
Product group Regionally specified kits
Product Name Description Temperature regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature setting [°C] 49 °C
Temperature setting [°F] 120 °F
Type ORV 25
Valve housing type H1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality