Temperature regulating valve, ORV 40, Steel

027X0272

Inlet connection size [mm]: 40

Product details

Gross weight 9.02 Kilogram
Net weight 0.007 Kilogram
Volume 15.822 Liter
EAN 5702428834735

 

China RoHS compliance Out of scope
Connection material Steel
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection size [mm] 40 mm
Packing format Single pack
Product description Pressure regulator
Product group Regionally specified kits
Product Name Description Temperature regulating valve
Quantity per packing format 1 pc
Temperature setting [°C] 49 °C
Temperature setting [°F] 120 °F
Type ORV 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality