Temperature regulating valve, ORV 40, Steel

027X0271

Inlet connection size [mm]: 40

Product details

Gross weight 5.18 Kilogram
Net weight 0.007 Kilogram
Volume 15.183 Liter
EAN 5702428834889

 

China RoHS compliance Out of scope
Connection material Steel
Connection size [in] 1 1/2 in
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
Contain batteries No
Direction Threeway
EU RoHS compliance Out of scope
Inlet connection size [mm] 40 mm
Packing format Single pack
Product description Oil Regulating valve
Product group Regionally specified kits
Product Name Description Temperature regulating valve
Quantity per packing format 1 pc
Temperature setting [°C] 49 °C
Temperature setting [°F] 120 °F
Type ORV 40
UK RoHS compliance Out of scope
Valve housing type H1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality