Temperature regulating valve, ORV 50 A
027X0274
Product description: Pressure regulator, Product Type: ORV 50 A
Product description: Pressure regulator, Product Type: ORV 50 A
Gross weight | 8.96 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 24.481 Liter |
EAN | 5702428834759 |
Gross weight | 8.96 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 24.481 Liter |
EAN | 5702428834759 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product description | Pressure regulator |
Product group | Regionally specified kits |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
Temperature setting [°C] | 49 °C |
Temperature setting [°F] | 120 °F |
Type | ORV 50 A |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product description | Pressure regulator |
Product group | Regionally specified kits |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
Temperature setting [°C] | 49 °C |
Temperature setting [°F] | 120 °F |
Type | ORV 50 A |
UK RoHS compliance | Out of scope |