Temperature regulating valve, ORV 80 A

027X0277

Product description: Oil Regulating valve, Product Type: ORV 80 A, Connection type: Butt weld, Valve housing type: H3

Product details

Gross weight 19.66 Kilogram
Net weight 0.007 Kilogram
Volume 56.285 Liter
EAN 5702428835008

 

China RoHS compliance Out of scope
Connection size [in] 3 in
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Contain batteries No
Direction Threeway
EU RoHS compliance Out of scope
Packing format Single pack
Product description Oil Regulating valve
Product group Regionally specified kits
Product Name Description Temperature regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature setting [°C] 49 °C
Temperature setting [°F] 120 °F
Type ORV 80 A
Valve housing type H3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality