Temperature regulating valve, ORV 65 A
027X0276
Product description: Oil Regulating valve, Product Type: ORV 65 A, Connection type: Butt weld, Valve housing type: H3
Product description: Oil Regulating valve, Product Type: ORV 65 A, Connection type: Butt weld, Valve housing type: H3
Gross weight | 19.74 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 47.2 Liter |
EAN | 5702428834896 |
Gross weight | 19.74 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 47.2 Liter |
EAN | 5702428834896 |
China RoHS compliance | Out of scope |
Connection size [in] | 2 1/2 in |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Direction | Threeway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Oil Regulating valve |
Product group | Regionally specified kits |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature setting [°C] | 49 °C |
Temperature setting [°F] | 120 °F |
Type | ORV 65 A |
UK RoHS compliance | Out of scope |
Valve housing type | H3 |
China RoHS compliance | Out of scope |
Connection size [in] | 2 1/2 in |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Direction | Threeway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Oil Regulating valve |
Product group | Regionally specified kits |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature setting [°C] | 49 °C |
Temperature setting [°F] | 120 °F |
Type | ORV 65 A |
UK RoHS compliance | Out of scope |
Valve housing type | H3 |