Temperature regulating valve, ORV 65 A
027X0244
Product description: Oil Regulating valve, Product Type: ORV 65 A, Connection type: Butt weld, Valve housing type: H3, Type designation: Thermostat 140°F/60°C
Product description: Oil Regulating valve, Product Type: ORV 65 A, Connection type: Butt weld, Valve housing type: H3, Type designation: Thermostat 140°F/60°C
Gross weight | 20 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 56.285 Liter |
EAN | 5702428819725 |
Gross weight | 20 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 56.285 Liter |
EAN | 5702428819725 |
China RoHS compliance | Out of scope |
Connection size [in] | 2 1/2 in |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Threeway |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product description | Oil Regulating valve |
Product group | Regionally specified kits |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ORV 65 A |
Type designation | Thermostat 140°F/60°C |
Valve housing type | H3 |
China RoHS compliance | Out of scope |
Connection size [in] | 2 1/2 in |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Threeway |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product description | Oil Regulating valve |
Product group | Regionally specified kits |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ORV 65 A |
Type designation | Thermostat 140°F/60°C |
Valve housing type | H3 |