Shows 35 product(s)
70-AC3L00384W05A241BM25-00056722
VACON0020-3L-0038-4
Frequency Converter
VACON0020-3L-0038-4MI05-0038-4+IP21+EMC4
Vacon 020
3-фазен АС вход, 380 – 480 V AC
38 A, IP21, EMC 4 Клас
DBIN, 50 Hz, MI05
Other options according to Model code
70-AC3L00054W02A141BM25-00057075
VACON0020-3L-0005-4
Frequency Converter
VACON0020-3L-0005-4MI02-0005-4+IP20+EMC4
Vacon 020
3-фазен АС вход, 380 – 480 V AC
5 A, IP20, EMC 4 Клас
DBIN, 50 Hz, MI02
Other options according to Model code
70-AC3L00024W01A140BM25-00056582
VACON0020-3L-0002-4
Frequency Converter
VACON0020-3L-0002-4MI01-0002-4+IP20+EMC4
Vacon 020
3-фазен АС вход, 380 – 480 V AC
2 A, IP20, EMC 4 Клас
Без спирачка, 50 Hz, MI01
Other options according to Model code
70-AC3L00084W03A141BM25-00057151
VACON0020-3L-0008-4
Frequency Converter
VACON0020-3L-0008-4MI03-0008-4+IP20+EMC4
Vacon 020
3-фазен АС вход, 380 – 480 V AC
8 A, IP20, EMC 4 Клас
DBIN, 50 Hz, MI03
Other options according to Model code
70-AC3L00314W05A241BM25-00057087
VACON0020-3L-0031-4
Frequency Converter
VACON0020-3L-0031-4MI05-0031-4+IP21+EMC4
Vacon 020
3-фазен АС вход, 380 – 480 V AC
31 A, IP21, EMC 4 Клас
DBIN, 50 Hz, MI05
Other options according to Model code
70-AC3L00124W03A121BM25-00059036
VACON0020-3L-0012-4+EMC2+QPES+DLDE
Frequency Converter
VACON0020-3L-0012-4+EMC2+QPES+DLDEMI03-0012-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
12 A, IP20, EMC 2 Клас
DBIN, 50 Hz, MI03
Other options according to Model code
70-AC1L00092W03A140BM25-00057138
VACON0020-1L-0009-2
Frequency Converter
VACON0020-1L-0009-2MI03-0009-2+IP20+EMC4
Vacon 020
1-фазен АС вход, 208 – 240 V AC
9 A, IP20, EMC 4 Клас
Без спирачка, 50 Hz, MI03
Other options according to Model code
70-AC1L00052W02A140BM25-00057137
VACON0020-1L-0005-2
Frequency Converter
VACON0020-1L-0005-2MI02-0005-2+IP20+EMC4
Vacon 020
1-фазен АС вход, 208 – 240 V AC
5 A, IP20, EMC 4 Клас
Без спирачка, 50 Hz, MI02
Other options according to Model code
70-AC1L00051W03A140BM25-00056628
VACON0020-1L-0005-1-R02
Frequency Converter
VACON0020-1L-0005-1-R02MI03-0005-1+IP20+EMC4
Vacon 020
1-фазен АС вход, 105 – 120 V AC
5 A, IP20, EMC 4 Клас
Без спирачка, 60 Hz, MI03
Other options according to Model code
70-AC3L00044W02A121BM25-00059559
VACON0020-3L-0004-4+EMC2+QPES+DLDE
Frequency Converter
VACON0020-3L-0004-4+EMC2+QPES+DLDEMI02-0004-4+IP20+EMC2
Vacon 020
3-фазен АС вход, 380 – 480 V AC
4 A, IP20, EMC 2 Клас
DBIN, 50 Hz, MI02
Other options according to Model code