Shows 20 product(s)
VLT® Control Panel LCP 102
"VLT Control Panel LCP 102
Осветен графичен дисплей с обикновен текст.
Поддържа всички езици и текстови знаци.
Бързо меню за кратко пускане в действие.
Функция за записване и копиране от наборите с параметри.
Онлайн помощ за всички функции."
LCP набор за дистанц. монтаж, с 3m кабел
Remote installation kit for VLT Micro Drive FC 51 for installing an LCP 11 or LCP
12 control unit in a control cabinet door or similar. (can also be retrofitted).
Contains fastening elements, seal and 3 m connection cable with plugs.
LCP is not included in the scope of delivery.
Minimum delivery quantity: 6 (in a collective box with individual packaging)
LCP затварящ капак, IP20/21
Use the blind cover to mount on a VLT® Midi Drive FC 280 when you
does not need a control panel.
Adapter Plate, VLT2800 size A
Adapter Plate, VLT2800 size A
VLT 2803-2815 200-240 Volt
VLT 2805-2815 380-480 Volt
Adapter Plate, VLT2800 size B
Adapter plate, VLT2800 size B VLT 2822 200-240 volts
VLT 2822-2840 380-480 volts
Adapter Plate, VLT2800 size C
Adapter plate, VLT2800 size C
VLT 2822 220 - 240 V, PD2
VLT 2840 200-240 volts
VLT 2855-2875 380-480 volts
VLT®Memory Module MCM 103
Memory module (MM) with Profibus converter
for VLT® Midi Drive FC280.
With the VLT® memory module Profibus converter
MCM 103 can transfer data between
Memory module and the VLT® Midi Drive FC280
be transmitted.
Functions:
- Make a full backup
all data / parameters (backup)
- Activation of the VLT® 2800 Profibus Converter
for FC280
- Restore data / settings
- Transfer of preconfigured parameters
settings on the drive or on a drive
- Activate the Profibus converter
- Downward compatibility to VLT2799 installations
with Profibus communication
- prevents the new FC280 from being in the PLC program
must be created again or new GSD files are needed