VLT®Memory Module MCM 103

132B0466

Memory module (MM) with Profibus converter
for VLT® Midi Drive FC280.
With the VLT® memory module Profibus converter
MCM 103 can transfer data between
Memory module and the VLT® Midi Drive FC280
be transmitted.
Functions:
- Make a full backup
all data / parameters (backup)
- Activation of the VLT® 2800 Profibus Converter
for FC280
- Restore data / settings
- Transfer of preconfigured parameters
settings on the drive or on a drive
- Activate the Profibus converter
- Downward compatibility to VLT2799 installations
with Profibus communication
- prevents the new FC280 from being in the PLC program
must be created again or new GSD files are needed

Информация за продукта

Бруто тегло 0.03 kg
Нето тегло 0.03 kg
Volume 0 l

ACCESSORIES FC 280 SERIES

Платка за управление (A0) Интегриран Profibus DP
Продуктова група VLT® Midi Drive FC-
Серия (280) 280

Options

Options Control related options

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality