Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
От съображения за сигурност на вашия акаунт е инициирана процедура по излизане.Сесията ще изтече след
Излезли сте от системата поради неактивност в последните 120 минути.
You are at the {0} store.
Shows 14 product(s)
VLT® Control Panel LCP 102, графичен
LCP 102 - graphic control unit for FC100 / 200/300, degree of protection IP66
Щепсел за сензор, 2 бр
Рамка за монтиране, 40 mm, 2 бр
Mounting Brackets, 40mm, 2 pcs
Рамка за монтиране, 5 mm, 2 бр
Mounting Bracket, 5mm 2 pcs
Accessory bag, FCD302
LCP кабел, 3 m
Pre-assembled cable between display and FCD302
Brake resistor 1750 ohm 10W/100%
VLT® Brake resistor 350 ohm 10W/100%
Braking resistor for internal assembly 350Ohm, 10W / 100%
VLT® Encoder Input MCB 102, FCD303
VLT(r) Resolver Input MCB 103, FCD302
Преглед: