You searched for:

encl

Did you mean

ecl

Shows 3,496 product(s)

042N0846

Solenoid coil, AK012C, DIN Spade, Supply voltage [V] AC: 12, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 12, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N0864

Solenoid coil, AL230C, DIN Spade

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N2216

Solenoid coil, AL024D

Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm

042N4201

Solenoid coil, AZ240CS, DIN Spade, Supply voltage [V] AC: 208 - 240, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4202

Solenoid coil, AZ120CS, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4203

Solenoid coil, AZ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4230

Solenoid coil, AY240C, US Spade, Supply voltage [V] AC: 208 - 240, Multi pack

Electrical connection: US Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4233

Solenoid coil, AY120C, US Spade, Supply voltage [V] AC: 110 - 120, Multi pack

Electrical connection: US Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Multi pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

042N4291

Solenoid coil, AP240C, DIN Spade, Supply voltage [V] AC: 208 - 240, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4292

Solenoid coil, AP120B, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00

042N4293

Solenoid coil, AP024B, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00

042N7401

Solenoid coil, BB230A, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N7408

Solenoid coil, BB024A, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N7427

Solenoid coil, BB024C, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7430

Solenoid coil, BB110C, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7432

Solenoid coil, BB230C, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

View:

  • 28
  • /
  • 175