Solenoid coil, AL024D

042N2216

Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm

Product details

Gross weight 0.12 Kilogram
Net weight 0.111 Kilogram
Volume 0.1 Liter
EAN 5702424536534

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval LLC CDC TYSK
Coil connection DIN Spade
Colour Black
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection size 6.3 mm x 0.8 mm
Enclosure rating IP IP00
In scope of WEEE Yes
Packing format Industrial pack
Power consumption [W] 6 W
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 112 pc
REACH Candidate List substances No
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type AL024D
Type designation AL024D

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality