Solenoid coil, AY024C, Supply voltage [V] AC: 24, Multi pack
042N4236
Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm
Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm
Gross weight | 0.105 Kilogram |
Net weight | 0.096 Kilogram |
Volume | 0.089 Liter |
EAN | 5702423272419 |
Gross weight | 0.105 Kilogram |
Net weight | 0.096 Kilogram |
Volume | 0.089 Liter |
EAN | 5702423272419 |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | cURus |
China RoHS compliance | Out of scope |
Coil connection | US 0.25 in Spade |
Colour | Blue |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | US Spade |
Electrical connection size | 0.25 in |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Identical product | 042N8236 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name | EV220S |
Power consumption [W] | 8 W |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC | 24 V |
Type | AY024C |
Type designation | Coil for Solenoid valve |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | cURus |
China RoHS compliance | Out of scope |
Coil connection | US 0.25 in Spade |
Colour | Blue |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | US Spade |
Electrical connection size | 0.25 in |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Identical product | 042N8236 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name | EV220S |
Power consumption [W] | 8 W |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC | 24 V |
Type | AY024C |
Type designation | Coil for Solenoid valve |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |