Solenoid coil, AZ120CS, DIN Spade, Multi pack
042N4202
Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Gross weight | 0.122 Kilogram |
Net weight | 0.112 Kilogram |
Volume | 0.087 Liter |
EAN | 5702428045308 |
Gross weight | 0.122 Kilogram |
Net weight | 0.112 Kilogram |
Volume | 0.087 Liter |
EAN | 5702428045308 |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | cURus |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | EN 60730-1 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name | EV220W |
Power consumption 50Hz [VA] | 16 VA |
Power consumption 60Hz [VA] | 14 VA |
Power consumption [W] 50Hz | 8.5 W |
Power consumption [W] 60Hz | 7 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 576f0b3e-94ae-4820-ba3a-63004b4bb908 |
SCIP dossier product name | EVR 10-22 (NO) |
Serviceable | No |
Supply voltage 50Hz Max [V] | 115 V |
Supply voltage 60Hz Max [V] | 120 V |
Supply voltage 60Hz Min [V] | 110 V |
Type | AZ120CS |
Type designation | AZ120CS |
UK RoHS compliance | Out of scope |
UL approval file name | MH29671 |
UL evaluated | Yes |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | cURus |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | EN 60730-1 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name | EV220W |
Power consumption 50Hz [VA] | 16 VA |
Power consumption 60Hz [VA] | 14 VA |
Power consumption [W] 50Hz | 8.5 W |
Power consumption [W] 60Hz | 7 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 576f0b3e-94ae-4820-ba3a-63004b4bb908 |
SCIP dossier product name | EVR 10-22 (NO) |
Serviceable | No |
Supply voltage 50Hz Max [V] | 115 V |
Supply voltage 60Hz Max [V] | 120 V |
Supply voltage 60Hz Min [V] | 110 V |
Type | AZ120CS |
Type designation | AZ120CS |
UK RoHS compliance | Out of scope |
UL approval file name | MH29671 |
UL evaluated | Yes |