Solenoid coil, BB230C, DIN Spade, Multi pack

042N7432

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

Product details

Gross weight 0.266 Kilogram
Net weight 0.244 Kilogram
Volume 0.198 Liter
EAN 5702423030989

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Nut and snap
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Identical product 042N8432
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Power consumption 50Hz [VA] 31 VA
Power consumption 60Hz [VA] 24 VA
Power consumption [W] 50Hz 16 W
Power consumption [W] 60Hz 14 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 50 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 042N7432
Supply voltage 50Hz Max [V] 230 V
Supply voltage 50Hz Min [V] 220 V
Supply voltage 60Hz Max [V] 230 V
Supply voltage 60Hz Min [V] 220 V
Type BB230C
Type designation BB230C
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality