Solenoid coil, AY240C, US Spade, Supply voltage [V] AC: 208 - 240, Multi pack
042N4230
Electrical connection: US Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Electrical connection: US Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Gross weight | 0.11 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.084 Liter |
EAN | 5702423272433 |
Gross weight | 0.11 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.084 Liter |
EAN | 5702423272433 |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
LLC CDC TYSK cURus |
China RoHS compliance | Out of scope |
Coil connection | US 0.25 in Spade |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | UL 429 |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | US Spade |
Electrical connection size | 0.25 in |
Electrical connector | 2 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Identical product | 042N8230 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Power consumption 50Hz [VA] | 16 VA |
Power consumption 60Hz [VA] | 16 VA |
Power consumption [W] 50Hz | 8 W |
Power consumption [W] 60Hz | 8 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spare part number | 042N4230 |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage 50Hz Min [V] | 208 V |
Supply voltage 60Hz Max [V] | 240 V |
Supply voltage 60Hz Min [V] | 208 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 208 V |
Type | AY240C |
Type designation | AY240C |
UK RoHS compliance | Out of scope |
UL approval file name | MH29671 |
UL evaluated | Yes |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
LLC CDC TYSK cURus |
China RoHS compliance | Out of scope |
Coil connection | US 0.25 in Spade |
Coil fastening | Clip-on |
Colour | Blue |
Compliance | UL 429 |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | US Spade |
Electrical connection size | 0.25 in |
Electrical connector | 2 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Identical product | 042N8230 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Power consumption 50Hz [VA] | 16 VA |
Power consumption 60Hz [VA] | 16 VA |
Power consumption [W] 50Hz | 8 W |
Power consumption [W] 60Hz | 8 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spare part number | 042N4230 |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage 50Hz Min [V] | 208 V |
Supply voltage 60Hz Max [V] | 240 V |
Supply voltage 60Hz Min [V] | 208 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 208 V |
Type | AY240C |
Type designation | AY240C |
UK RoHS compliance | Out of scope |
UL approval file name | MH29671 |
UL evaluated | Yes |