Solenoid coil, BB110C, DIN Spade, Multi pack

042N7430

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

Product details

Gross weight 0.262 Kilogram
Net weight 0.242 Kilogram
Volume 0.201 Liter
EAN 5702423029150

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Power consumption 50Hz [VA] 28 VA
Power consumption 60Hz [VA] 22 VA
Power consumption [W] 10 W
Power consumption [W] 50Hz 15 W
Power consumption [W] 60Hz 13 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 50 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 042N7430
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 110 V
Type BB110C
Type designation BB110C
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality