Shows 25 product(s)
HPA2, 2 Port Actuator, SPST
HPA2, 2 port N.C. spring return valve actuator with SPST type auxiliary switch
HSA3, Mid Position, 3 Port Actuator, SPST (interlinked)
HSA3, 3 port mid-position valve actuator with SPST (interlinked)type auxiliary switch
HSA3CD, Diverter, 3 Port Actuator, SPDT
HSA3CD, 3 port diverter valve actuator with SPDT type auxiliary switch
HSA3D, Diverter, 3 Port Actuator, SPST
HSA3D, 3 port diverter valve actuator with SPST type auxiliary switch
HPV15, 15mm internal compression, Shoe, 2 Port Valve Body
HPV15, 15mm 2 port internal compression shoe valve body
HPV22, 22mm external compression, Shoe, 2 Port Valve Body
HPV22, 22mm 2 port external compression shoe valve body
HPV28, 28mm external compression, Shoe, 2 Port Valve Body
HPV28, 28mm 2 port external compression shoe valve body
HSV3, 22mm external compression, Shoe, 3 Port Valve Body
HSV3, 22mm 3 port external compression shoe valve body