HPV0.75, ¾" BSP, Shoe, 2 Port Valve Body

087N6594

HPV0.75, 3/4" BSP 2 port shoe valve body( female)

Product details

Gross weight 0.372 Kilogram
Net weight 0.372 Kilogram
Volume 1.073 Liter
EAN 5013567062775

 

Category name 2 Port Valve Body
Closure Method Shoe
Description HPV0.75, 3/4" BSP 2 port shoe valve body( female)
Differential pressure [bar] [max] 1 bar
Flow Control Type Open/Close
Kvs values [m³/h] 8.2 m³/h
Operating temperature [°C] [max] 95 °C
Product description HPV0.75
Product group Zone Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 118d4a5e-3889-4161-bf50-87ac156c3fbf
SCIP dossier product name H-Series Valves
Type HPV Shoe
Valve Size and Connection ¾" BSP
Warranty [Year] 2
Working pressure [bar] [Max] 10 bar

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality