HPV15, 15mm internal compression, Shoe, 2 Port Valve Body
087N6596
HPV15, 15mm 2 port internal compression shoe valve body
HPV15, 15mm 2 port internal compression shoe valve body
Gross weight | 0.359 Kilogram |
Net weight | 0.359 Kilogram |
Volume | 1.031 Liter |
EAN | 5013567062164 |
Gross weight | 0.359 Kilogram |
Net weight | 0.359 Kilogram |
Volume | 1.031 Liter |
EAN | 5013567062164 |
Category name | 2 Port Valve Body |
Closure Method | Shoe |
Description | HPV15, 15mm 2 port internal compression shoe valve body |
Differential pressure [bar] [max] | 1 bar |
Flow Control Type | Open/Close |
Kvs values [m³/h] | 3.3 m³/h |
Operating temperature [°C] [max] | 95 °C |
Product description | HPV15 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 118d4a5e-3889-4161-bf50-87ac156c3fbf |
SCIP dossier product name | H-Series Valves |
Type | HPV Shoe |
Valve Size and Connection | 15mm internal compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |
Category name | 2 Port Valve Body |
Closure Method | Shoe |
Description | HPV15, 15mm 2 port internal compression shoe valve body |
Differential pressure [bar] [max] | 1 bar |
Flow Control Type | Open/Close |
Kvs values [m³/h] | 3.3 m³/h |
Operating temperature [°C] [max] | 95 °C |
Product description | HPV15 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 118d4a5e-3889-4161-bf50-87ac156c3fbf |
SCIP dossier product name | H-Series Valves |
Type | HPV Shoe |
Valve Size and Connection | 15mm internal compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |