HPV22, 22mm external compression, Shoe, 2 Port Valve Body
087N6597
HPV22, 22mm 2 port external compression shoe valve body
HPV22, 22mm 2 port external compression shoe valve body
Gross weight | 0.452 Kilogram |
Net weight | 0.452 Kilogram |
Volume | 1.031 Liter |
EAN | 5013567062225 |
Gross weight | 0.452 Kilogram |
Net weight | 0.452 Kilogram |
Volume | 1.031 Liter |
EAN | 5013567062225 |
Category name | 2 Port Valve Body |
Closure Method | Shoe |
Description | HPV22, 22mm 2 port external compression shoe valve body |
Differential pressure [bar] [max] | 1 bar |
Flow Control Type | Open/Close |
Kvs values [m³/h] | 8.2 m³/h |
Operating temperature [°C] [max] | 95 °C |
Product description | HPV22 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | HPV Shoe |
Valve Size and Connection | 22mm external compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |
Category name | 2 Port Valve Body |
Closure Method | Shoe |
Description | HPV22, 22mm 2 port external compression shoe valve body |
Differential pressure [bar] [max] | 1 bar |
Flow Control Type | Open/Close |
Kvs values [m³/h] | 8.2 m³/h |
Operating temperature [°C] [max] | 95 °C |
Product description | HPV22 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | HPV Shoe |
Valve Size and Connection | 22mm external compression |
Warranty [Year] | 2 |
Working pressure [bar] [Max] | 10 bar |