The H-Series Motorised Valves, working in conjunction with time controls and thermostats, are used in domestic and commercial central heating, hot water and chilled water systems to control the flow of water in the system. These valves are developed to provide robustness, dependability and operating efficiency. Designed to withstand higher-thanusualtest pressures, support bearings at both top and bottom of the shoe and paddle spindles and tough polycarbonate actuator covers are some of the features which ensure this added quality.H-Series valves are normally purchased as separate valve bodies and actuators. Actuators are fitted to the valve bodies on site for convenience of installation and serviceability.Available as either rotary-shoe or paddle types. The range includes 2-port, 3-port diverter or midposition, metric sizes 15mm, 22mm and 28mm with copper compression fittings and imperial sizes 3/4” and 1” BSP threaded.
Shows 25 product(s)
HPA2, 2 Port Actuator, SPST
HPA2, 2 port N.C. spring return valve actuator with SPST type auxiliary switch
HSA3, Mid Position, 3 Port Actuator, SPST (interlinked)
HSA3, 3 port mid-position valve actuator with SPST (interlinked)type auxiliary switch
HSA3CD, Diverter, 3 Port Actuator, SPDT
HSA3CD, 3 port diverter valve actuator with SPDT type auxiliary switch
HSA3D, Diverter, 3 Port Actuator, SPST
HSA3D, 3 port diverter valve actuator with SPST type auxiliary switch
HPV15, 15mm internal compression, Shoe, 2 Port Valve Body
HPV15, 15mm 2 port internal compression shoe valve body
HPV22, 22mm external compression, Shoe, 2 Port Valve Body
HPV22, 22mm 2 port external compression shoe valve body
HPV28, 28mm external compression, Shoe, 2 Port Valve Body
HPV28, 28mm 2 port external compression shoe valve body
HSV3, 22mm external compression, Shoe, 3 Port Valve Body
HSV3, 22mm 3 port external compression shoe valve body