HSA3, Mid Position, 3 Port Actuator, SPST (interlinked)
087N6587
HSA3, 3 port mid-position valve actuator with SPST (interlinked)type auxiliary switch
HSA3, 3 port mid-position valve actuator with SPST (interlinked)type auxiliary switch
Gross weight | 0.53 Kilogram |
Net weight | 0.53 Kilogram |
Volume | 1.02 Liter |
EAN | 5013567062317 |
Gross weight | 0.53 Kilogram |
Net weight | 0.53 Kilogram |
Volume | 1.02 Liter |
EAN | 5013567062317 |
Auxiliary switch | SPST (interlinked) |
Category name | 3 Port Actuator |
Closing time [sec] [Max] | 20 " |
Description | HSA3, 3 port mid-position valve actuator with SPST (interlinked)type auxiliary switch |
EEE category |
5 small equipment (any external dimension |
Flow Control Type | Mid Position |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Opening time [sec] [Max] | 35 " |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | HSA3 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b711112f-9ac9-4e54-892f-d1f87f8b1068 |
SCIP dossier product name | H-Series Actuators |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HSA3 |
Warranty [Year] | 2 |
Auxiliary switch | SPST (interlinked) |
Category name | 3 Port Actuator |
Closing time [sec] [Max] | 20 " |
Description | HSA3, 3 port mid-position valve actuator with SPST (interlinked)type auxiliary switch |
EEE category |
5 small equipment (any external dimension |
Flow Control Type | Mid Position |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Opening time [sec] [Max] | 35 " |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | HSA3 |
Product group | Zone Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b711112f-9ac9-4e54-892f-d1f87f8b1068 |
SCIP dossier product name | H-Series Actuators |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HSA3 |
Warranty [Year] | 2 |