Shows 22 product(s)
RA/RTD Sensors, RA 2945, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RTD
Frost protection, limiting and locking of temperature
RA/RTD Sensors, RA 2946, Gas, Sensor type: Built-in sensor, 16 °C - 26 °C, RTD
Limited temperature range. Frost protection
RA/VL Sensors, RA 2950, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RAVL
Service set with RA/VL sensor 013G2950 and gland seal 013U0070
RA/VL Sensors, RA 2952, Gas, Sensor type: Remote sensor, 5 °C - 26 °C, RAVL
Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valves
RA/V Sensors, RA 2960, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RAV
Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves
RA/V Sensors, RA 2960, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RAV
Service set with RA/V sensor 013G2960 and gland seal 013U0070
RA/V Sensors, RA 2962, Gas, Sensor type: Remote sensor, 5 °C - 26 °C, RAV
Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves
RA/V Sensors, RA 2962, Gas, Sensor type: Remote sensor, 5 °C - 26 °C, RAV
Service set with RA/V sensor 013G2962 and gland seal 013U0070
RAW/RTD Sensors, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RTD
Replacement sensor for old RTD valves
RAW/RTD Sensors, RAW 5126, Liquid, Sensor type: Built-in sensor, 16 °C - 28 °C, RTD
Replacement sensor for old RTD valves. Min limited at 16 degrees