RA/RTD Sensors, RA 2946, Gas, Sensor type: Built-in sensor, 16 °C - 26 °C, RTD
013G2946
Limited temperature range. Frost protection
Limited temperature range. Frost protection
Gross weight | 0.15 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.285 Liter |
EAN | 5702420095530 |
Gross weight | 0.15 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.285 Liter |
EAN | 5702420095530 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | RTD |
Contain batteries | No |
Contents of set | Sensor |
Description | Limited temperature range. Frost protection |
Frost protection | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RA/RTD 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 16 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2946 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/RTD Sensors |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | RTD |
Contain batteries | No |
Contents of set | Sensor |
Description | Limited temperature range. Frost protection |
Frost protection | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RA/RTD 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 16 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2946 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/RTD Sensors |