RA/VL Sensors, RA 2950, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RAVL

013G2951

Service set with RA/VL sensor 013G2950 and gland seal 013U0070

Product details

Gross weight 0.166 Kilogram
Net weight 0.166 Kilogram
Volume 0.295 Liter
EAN 5702420077833

 

Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor Clamp ring
Connection type to valve RAVL
Contain batteries No
Contents of set Sensor, gland seal
Description Service set with RA/VL sensor 013G2950 and gland seal 013U0070
EU RoHS compliance Yes with exemptions
Frost protection Yes
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4ace3878-afeb-44d0-bd03-bec8d054c428
SCIP dossier product name RA/V & /VL Service kit
Sensor design RA/VL 2000
Sensor media Gas
Sensor setting temperature [°C] [Max] 26 °C
Sensor setting temperature [°C] [Min] 5 °C
Sensor type Built-in sensor
Sensor version RA 2950
Shut-off function No
Temperature limitation Yes
Type RA/VL Sensors
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality