RAW/RTD Sensors, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RTD
013G5215
Replacement sensor for old RTD valves
Replacement sensor for old RTD valves
Gross weight | 0.142 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.365 Liter |
EAN | 5702420112794 |
Gross weight | 0.142 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.365 Liter |
EAN | 5702420112794 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | RTD |
Contain batteries | No |
Contents of set | Sensor |
Description | Replacement sensor for old RTD valves |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAW/RTD |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RAW/RTD Sensors |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | RTD |
Contain batteries | No |
Contents of set | Sensor |
Description | Replacement sensor for old RTD valves |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAW/RTD |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RAW/RTD Sensors |