RA/VL Sensors, RA 2952, Gas, Sensor type: Remote sensor, 5 °C - 26 °C, RAVL
013G2952
Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valves
Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valves
Gross weight | 0.208 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 0.458 Liter |
EAN | 5702420048062 |
Gross weight | 0.208 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 0.458 Liter |
EAN | 5702420048062 |
Capillary tube length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAVL |
Contents of set | Sensor, gland seal |
Description | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valves |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | RA/VL 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote Sensor |
Sensor version | RA 2952 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/VL Sensors |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAVL |
Contents of set | Sensor, gland seal |
Description | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valves |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | RA/VL 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote Sensor |
Sensor version | RA 2952 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/VL Sensors |
UNSPSC CODE | 40101801 |