RA/V Sensors, RA 2962, Gas, Sensor type: Remote sensor, 5 °C - 26 °C, RAV
013G2962
Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves
Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves
Gross weight | 0.214 Kilogram |
Net weight | 0.187 Kilogram |
Volume | 0.45 Liter |
EAN | 5702420048086 |
Gross weight | 0.214 Kilogram |
Net weight | 0.187 Kilogram |
Volume | 0.45 Liter |
EAN | 5702420048086 |
Capillary tube length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RA/V 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote sensor |
Sensor version | RA 2962 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/V Sensors |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 2 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RA/V 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Remote sensor |
Sensor version | RA 2962 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/V Sensors |
UNSPSC CODE | 40101801 |