RA/V Sensors, RA 2960, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RAV
013G2961
Service set with RA/V sensor 013G2960 and gland seal 013U0070
Service set with RA/V sensor 013G2960 and gland seal 013U0070
Gross weight | 0.172 Kilogram |
Net weight | 0.172 Kilogram |
Volume | 0.29 Liter |
EAN | 5702420077802 |
Gross weight | 0.172 Kilogram |
Net weight | 0.172 Kilogram |
Volume | 0.29 Liter |
EAN | 5702420077802 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor, gland seal |
Description | Service set with RA/V sensor 013G2960 and gland seal 013U0070 |
EU RoHS compliance | Yes with exemptions |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ba4cecb6-7eba-4742-b617-857e6e7906a3 |
SCIP dossier product name | SERVICE KIT RA/V IF |
Sensor design | RA/V 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2960 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/V Sensors |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor, gland seal |
Description | Service set with RA/V sensor 013G2960 and gland seal 013U0070 |
EU RoHS compliance | Yes with exemptions |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ba4cecb6-7eba-4742-b617-857e6e7906a3 |
SCIP dossier product name | SERVICE KIT RA/V IF |
Sensor design | RA/V 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2960 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA/V Sensors |
UNSPSC CODE | 40101801 |