Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Shows 17 product(s)
FH Pipes, Fittings, Compression fitting, 3/4", 16 mm, 0 mm, 0 mm
Alupex fittings 3/4" x 16 x 2 mm
FH Composite Pipes, 16 mm x 2 mm, 200 m, 10 bar
Composite pipe 16 x 2 mm, 200 m
FH Composite Pipes, 16 mm x 2 mm, 500 m, 10 bar
Composite pipe 16 x 2 mm, 500m
Wet System BasicGrip, 1.00 m², Thermal conductivity [W/mK]: 0.04
BasicGrip panel - 35mm insulation
Wet System BasicGrip, 1.00 m², Thermal conductivity [W/mK]: 0.035
BasicGrip panel - 11mm insulation
Wet System BasicGrip, 1.00 m²
BasicGrip panel without insulation
Wet System BasicGrip, 0.10 m², Thermal conductivity [W/mK]: 0.8
BasicGrip connection, 950x100 mm
Wet System BasicGrip, 0.52 m², Thermal conductivity [W/mK]: 0.04
BasicGrip manifold/multi 0,5 ㎡ - 35mm insulation
Conduit elbow for 16mm pipe
Conduit elbow for 14mm pipe
View: