FH Composite Pipes, 16 mm x 2 mm, 500 m, 10 bar

088X0003

Composite pipe 16 x 2 mm, 500m

Product details

Gross weight 0.104 Kilogram
Net weight 0.104 Kilogram
Volume 0.487 Liter
EAN 5702420089270

 

Balanced test pressure [bar] 16 bar
Description Composite pipe 16 x 2 mm, 500m
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow temperature [°C] [Max] 95 °C
Length [m] 500 m
Material PE-RT/Alu/PE-HD
Pipe diameter [mm] 16 mm
Product description FH composite pipe 16 x 2 mm, 500m
Product group FH Pipes
REACH Candidate List substances No
Type FH Composite Pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 10 bar
Working Temperature [°C] [Max] 70 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality